IESNA:LM-63-2002
[TEST]P1199901
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-835-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10347
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1517 1553.2 1573 1555.4 1496.1 1375.9 1279.8 1277.1 1325.4 1392.4
1492.8 1626.8 1801.4 2039.7 2306.5 2563.5 2829.2 3118 3441.4 3720.8
3855.4 3785.1 3523.2 3046.1 2228 1425.9 976.2 709.4 517.2 383.2
277.3 211.9 170.2 125.2 71.4 25.3 0
1517 1562 1582.3 1565.9 1507.7 1388 1290.2 1281.5 1327 1391.3
1487.4 1618 1785.5 2015 2286.8 2546.5 2816 3108.1 3435.3 3725.8
3881.2 3834 3591.8 3157.5 2377.3 1518.1 1035.5 754.4 549 405.2
293.7 224.6 178.4 138.9 80.7 32.9 0
1517 1559.3 1581.2 1569.2 1519.2 1412.7 1308.9 1293 1333.6 1397.9
1485.7 1612 1776.7 1991.4 2261.5 2558.5 2817.7 3075.2 3404.6 3721.9
3919.1 3937.2 3763.1 3311.3 2568.4 1693.8 1196.4 891.6 664.3 482.6
350.8 261.9 198.8 168 101.6 35.7 0
1517 1556.5 1583.4 1582.3 1550.5 1473.6 1371.5 1322.6 1339.7 1392.4
1473.1 1582.9 1726.2 1908.5 2133.6 2386.1 2653 2929.1 3237.1 3580.8
3875.1 4007.4 3932.8 3654.4 3079 2174.8 1466.5 1128.3 891.6 691.8
529.3 387.6 272.9 191.6 137.3 53.8 0
1517 1556.5 1590.6 1604.3 1589.5 1545 1464.3 1394 1380.3 1412.1
1476.9 1573 1690.5 1843.1 2033.1 2256.6 2502 2759.5 3042.8 3379.3
3749.9 4055.8 4179.3 4069.5 3685.2 2871.5 1856.3 1209.5 930.6 753.3
602.8 482.6 370.1 264.6 169.1 73.6 0
1517 1552.7 1592.2 1624.1 1636.1 1627.4 1589.5 1530.2 1485.2 1481.3
1517 1590.6 1693.2 1821.7 1983.7 2184.6 2421.3 2684.3 2958.2 3255.3
3623.7 4029.4 4370.9 4536.2 4447.8 3994.8 2973.6 1759.7 978.9 661
503.5 377.7 282.8 194.9 119.1 49.4 0
1517 1552.1 1593.9 1638.9 1675.7 1700.9 1710.3 1700.4 1675.1 1659.2
1676.8 1730.6 1811.8 1916.7 2058.4 2243.9 2469 2728.2 3017.5 3326.1
3637.4 3992.6 4419.2 4916.7 5340 5469.5 5122.6 3975.1 2408.1 1192
594.6 369 240.5 146.6 84 32.4 0
1517 1546.6 1590.6 1644.9 1699.3 1750.3 1806.3 1861.2 1906.8 1946.9
1992.5 2047.4 2120.4 2221.4 2362.5 2551.9 2789.7 3064.2 3367.3 3683.5
3988.8 4291.9 4627.9 5094 5809.9 6704.9 7375.8 7345.1 6243.7 4537.8
2651.9 1220 492.5 248.7 110.4 31.8 0
1517 1542.3 1581.8 1636.7 1697.6 1767.4 1849.7 1944.2 2050.1 2168.2
2308.2 2464.1 2627.2 2804 3010.9 3266.2 3558.9 3872.9 4188.6 4482.4
4762.4 5025.9 5282.9 5555.2 5942.3 6598.4 7640.5 8653.4 8631.5 7417
5173.6 2453.1 775.2 294.8 137.3 45 0
1517 1535.1 1573 1624.1 1685.6 1758.6 1844.8 1943.6 2050.1 2176.9
2326.3 2495.4 2677.7 2884.7 3138.9 3455.1 3831.2 4259.5 4662.5 5041.3
5396.5 5717.2 5999.4 6300.8 6691.2 7331.3 8346 9391.3 9669.2 8745.7
6152 2465.2 656.1 253.7 112.6 33.5 0
1517 1533.5 1569.2 1618 1675.1 1740.5 1822.8 1916.2 2020.5 2139.6
2279.6 2436.1 2602.5 2788 3013.1 3295.3 3634.6 4006.9 4380.8 4739.3
5083 5408.1 5715.5 6037.3 6456.2 7084.3 8158.2 9099.3 9319.4 8465.1
6201.4 2603.6 688.5 255.9 100.5 28 0
1517 1528 1558.7 1602.6 1653.7 1712.5 1784.9 1866.7 1954.6 2055.1
2169.8 2297.2 2425.1 2563.5 2730.9 2937.9 3191.6 3473.2 3760.4 4045.9
4325.9 4585.6 4831.6 5099.5 5470.6 6087.2 6998.6 7767.3 7725 6861.4
5040.7 2124.8 565 215.2 82.9 21.4 0
1517 1525.2 1549.9 1587.3 1630.1 1679 1738.3 1800.9 1864.5 1932.6
2008.9 2088.6 2161 2223.6 2290.6 2374.1 2482.8 2614 2756.7 2909.9
3070.8 3232.8 3394.7 3589.6 3895.4 4465.9 5258.7 5756.1 5394.9 4513.1
3203.7 1344.1 370.6 146 62.6 18.7 0
1517 1514.3 1524.1 1542.8 1562 1581.8 1597.7 1600.5 1580.7 1533.5
1459.4 1360.5 1240.8 1115.1 992.1 893.8 821.9 776.3 760.4 770.3
806.5 847.2 863.1 845.5 807.6 746.7 631.9 478.2 365.1 295.4
236.1 185 141.1 100.5 62 23.1 0
1517 1499.4 1491.2 1485.2 1475.8 1454.4 1407.7 1330.9 1222.2 1108
1011.9 935.6 877.9 830.1 792.3 765.4 744.5 730.2 719.8 711
693.4 664.3 624.3 573.2 510.1 447.5 398.6 358 317.9 277.3
236.1 196 154.3 108.7 65.3 22 0
1517 1484.1 1456.6 1423.7 1380.8 1315.5 1230.4 1146.9 1078.3 1022.3
974 931.7 894.9 859.8 825.2 792.8 766.5 744.5 724.2 698.9
664.3 621 580.3 547.4 516.1 479.3 438.1 395.9 358.5 320.6
273.4 227.3 178.4 129 75.2 34.6 0
1517 1469.2 1419.3 1361.6 1291.9 1213.9 1154.1 1115.7 1084.4 1050.3
1011.9 972.4 933.4 895.5 856 813.1 770.9 734.1 703.3 675.3
650.6 629.2 610.5 589.1 557.3 510.1 463.9 426.6 389.8 351.4
311.3 267.4 220.7 169.1 112 59.8 0
1517 1464.3 1392.9 1315.5 1237.5 1176.6 1147.5 1136.5 1121.7 1094.2
1055.8 1008.6 959.2 910.9 860.9 807.1 753.8 707.7 674.2 652.8
634.1 618.8 604.5 566.1 517.7 494.7 470 443.6 411.8 377.7
340.4 303.6 264.1 209.2 158.1 90.6 0
1517 1453.9 1368.8 1280.4 1207.3 1167.8 1161.8 1167.3 1161.2 1132.7
1087.6 1033.3 970.2 915.8 856.5 806 763.2 718.1 677 640.7
612.7 594.1 558.9 515.5 496.9 473.8 449.1 423.3 395.9 365.7
332.7 306.4 263 215.8 163.6 93.9 0
1517 1446.7 1351.2 1256.8 1192.5 1168.4 1176.6 1189.8 1185.9 1158.5
1108.5 1044.3 973.4 900.4 838.4 807.6 771.4 717 653.9 606.7
576.5 558.4 516.1 490.8 470 446.4 420.6 393.1 363.5 332.7
302.5 280 234.4 187.2 141.1 86.2 0
1517 1442.9 1334.7 1241.4 1184.3 1168.9 1183.7 1199.7 1198.6 1171.1
1120 1053.1 975.1 890 817 782.4 733 666.5 608.3 572.6
547.4 528.7 491.9 472.7 449.7 426.6 399.7 372.8 344.2 314.1
289.3 296.5 219.1 162 119.7 50 0
1517 1447.3 1341.3 1244.7 1186.5 1170 1183.2 1201.9 1201.9 1174.4
1123.3 1056.4 978.9 893.3 818.1 784 734.1 666 610 572.6
545.2 529.3 489.7 471.1 448.6 426.6 400.8 373.3 345.9 314.1
285.5 269 203.7 162 123.5 71.4 0
